Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All G2XH Wire Braid Hose - EN 853 2SN - High Temp +149°C

    70968 8G2XHXREEL

    Product # 46572543

    Global G2XH hose is recommended for extremely high-temperature, high-pressure hydraulic applications where pressure or temperature requirements exceed SAE 100R2, ISO 1436 2SN R2 and EN 853 2SN or where resistance to either petroleum base or phosphate ester fluids is required. Compatible with biodegradable hydraulic fluids like polyolester, polyglycols and vegetable oils as well as petroleum-based fluids and phosphate esters.

    • Recommended For: Extremely high-temperature high-pressure hydraulic applications where pressure or temperature requirements exceed SAE 100R2, ISO 1436 2SN R2 and EN 853 2SN or where resistance to either petroleum-base or phosphate ester fluids is required.
    • For use with GlobalSpiral™ Couplings [G20 Series], GlobalSpiral Plus Couplings [G22 Series], MegaCrimp™ Couplings [G25 Series] and Stainless Steel Braid Couplings [G17 Series].
    • Blue, oil- and abrasion-resistant, thin synthetic rubber cover indicates higher temperature hose.
    • Tested to industry-standard 600,000 impulse cycles.
    • Meets Flame Resistance Acceptance Designation MSHA 2G.

    • Product Details
      Part # 70968 / 8G2XHXREEL
      Product # 46572543
      Description 70968 8G2XHXREEL
      UPC 072053800678
      Continuous Operating Temperature Range -40°F to +300°F
      Minimum Bend Radius (in) 7
      Minimum Bend Radius (mm) 177.8
      Min. Burst Pressure (psi) 4250
      Hose Inside Diameter (in). 0.5
      Hose Inside Diameter (mm) 12.7
      Hose Outside Diameter (in) 0.86
      Hose Outside Diameter (mm) 21.8
      Inside Diameter (in) 0.5
      Inside Diameter (mm) 12.7
      Temperature Range -40°F to +300°F (-40°C to +149°C)
      Working Pressure (psi) 4250
      Outside Diameter (in) 0.86
      Outside Diameter (mm) 21.8

    Features and Benefits

    • -4 to -20 validated with MegaCrimp®; -24 to -32 with GlobalSpiral™ Plus.
    • Higher working pressures and burst pressures than SAE 100R2.
    • Meets Flame Resistance Acceptance Designation MSHA 2G.
    • Blue cover stock to indicate higher temperature hose.
    • Cover: Blue. MSHA approved.
    • Temperature Range:
        • -40°C to +149°C
        • -40°F to +300°F
    • Size: 1/4" to 2".