The product images shown are Illustrative only and may not be an exact representation of the product.

Global G2XH 2-Wire Braid XTreme™ Heat Hose - SAE 100R2 Type S

Recommended for extremely high-temperature high-pressure hydraulic applications where pressure or temperature requirements exceed SAE 100R2, ISO 1436 2SN R2 and EN 853 2SN or where resistance to either petroleum-base or phosphate ester fluids is required. Meets SAE J1942 requirements. Recommended Couplings:GlobalSpiral Couplings,GlobalSpiral Plus Couplings,MegaCrimp Couplings,Stainless Steel B Couplings (24 & 32)

  • Higher working pressures and burst pressures than SAE 100R2.
  • High Temperature 300 Degree Tube stock.
  • Blue cover stock to indicate higher temperature hose.
  • Meets Flame Resistance Acceptance Designation MSHA 2G.
  • Temperature Range: -40 Deg F to +300 Deg F (Petroleum-Based Fluids); -40 Deg F to +212 Deg F (Phosphate Ester Fluids).

All Parts

1-10 of 15 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
70803 46572544 70803 10G2XHXREEL 3625 5/8 .99 8 0.56
70878 46572546 70878 16G2XHXREEL 2500 1 1.48 12 1.02
70909 46572545 70909 12G2XHXREEL 3100 3/4 1.15 9.5 0.68
70966 46572541 70966 4G2XHXREEL GATR 6000 1/4 .59 4 0.25
70967 46572542 70967 6G2XHXREEL GATR 5000 3/8 .74 5 0.39
70968 46572543 70968 8G2XHXREEL 4250 1/2 .86 7 0.48
70988 46574989 70988 24G2XH XCTN 1800 1 1/2 2.15 20 1.5
70989 46574990 70989 32G2XH XCTN 1500 2 2.65 25 2.12
70990 46574988 70990 20G2XH XCTN 2250 1 1/4 1.86 16.5 1.82
85798 46574008 85798 4G2XHX50FT 6000 1/4 .59 4 13
1-10 of 15 Items