Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All G2L Wire Braid Hose - EN 853 2SN - PolarFlex® Low Temp -57°C

    85707 20G2LX 50FT

    Product # 46574102

    G2L PolarFlex® is recommended for extremely low temperature high-pressure hydraulic oil line applications and is compatible with biodegradable hydraulic fluids like polyolester, polyglycols and vegetable oils as well as petroleum-based fluids.

    • Recommended For: Low-temperature high-pressure hydraulic oil lines.
    • For use with Field Attachable Type T Couplings [G28 Series], GlobalSpiral™ Couplings [G20 Series], GlobalSpiral Plus Couplings [G22 Series] and MegaCrimp™ Couplings [G25 Series].
    • Tested to industry-standard 600,000 impulse cycles.
    • Unique low temperature tube for extended service life at extremely low temperatures.
    • Meets Flame Resistance Acceptance Designation MSHA 2G.

    • Product Details
      Part # 85707 / 20G2L X50FT
      Product # 46574102
      Description 85707 20G2LX 50FT
      UPC 770075323938
      Continuous Operating Temperature Range -70°F to +212°F
      Minimum Bend Radius (in) 16.5
      Minimum Bend Radius (mm) 419.1
      Min. Burst Pressure (psi) 1825
      Hose Inside Diameter (in). 1.25
      Hose Inside Diameter (mm) 31.8
      Hose Outside Diameter (in) 1.84
      Hose Outside Diameter (mm) 46.7
      Inside Diameter (in) 1.25
      Inside Diameter (mm) 31.8
      Temperature Range -70°F to +212°F (-57°C to +100°C)
      Working Pressure (psi) 1825
      Outside Diameter (in) 1.84
      Outside Diameter (mm) 46.7

    Features and Benefits

    • Unique low temperature tube for extended service life at extremely low temperatures.
    • -4 to -20 validated with MegaCrimp®; -24 to -32 with GlobalSpiral™ Plus.
    • Cover: MSHA approved.
    • Temperature Range:
        • -57°C to +100°C
        • -70°F to +212°F
    • Size: 1/4" to 2".