The product images shown are Illustrative only and may not be an exact representation of the product.

Global G2L PolarFlex® Hose - SAE 100R2 Type S

Recommended for low temperature high-pressure hydraulic oil lines. Meets or exceeds the requirements of SAE 100R2, ISO1436 2SN R2 and EN 853 2SN. Qualified to Mil-DTL-13531 Type II Class B. Meets Flame Resistance Acceptance Designation MSHA 2G. Recommended Couplings: Field Attachable Type T Couplings (-4 through -24), GlobalSpiral Couplings, GlobalSpiral Plus Couplings, MegaCrimp Couplings

  • Temperature Range: -70 Deg F to +212 Deg F (-57 Deg C to +100 Deg C)

All Parts

1-10 of 17 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
70286 46572202 70286 4G2LXREEL 5800 1/4 .59 4 0.26
70287 46572203 70287 6G2LXREEL 4800 3/8 .74 5 0.38
70290 46572204 70290 8G2LXREEL 4000 1/2 .86 7 0.46
70291 46572205 70291 10G2LXREEL 3625 5/8 .99 8 0.55
70292 46572206 70292 12G2LXREEL 3100 3/4 1.15 9.5 0.65
70294 46572208 70294 20G2LXCTN 1825 1 1/4 1.84 16.5 1.2
70314 46572315 70314 24G2LXCTN 1300 1 1/2 2.12 20 1.5
70315 46572316 70315 32G2LXCTN 1175 2 2.62 25 2.15
85707 46574102 85707 20G2LX 50FT 1825 1 1/4 1.84 16.5 80.4
85708 46574103 85708 24G2LX 50FT 1300 1 1/2 2.12 20 80.75
1-10 of 17 Items