Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All G2H Wire Braid Hose - EN 853 2SN - High Temp

    86520 20G2H X50FT

    Product # 46570925

    G2H hose is recommended for high-temperature, high-pressure hydraulic oil line applications.

    • Recommended For: High-temperature high-pressure hydraulic oil lines.
    • For use with Field Attachable Type T Couplings [G28 Series], GlobalSpiral™ Couplings [-20 G20 Series], GlobalSpiral Plus Couplings [G22 Series], MegaCrimp™ Couplings [G25 Series] and Stainless Steel Braid Couplings [G17 Series].
    • Tested to industry-standard 600,000 impulse cycles.
    • MegaTuff™ hose lasts up to 300 times longer than standard hose during hose-to-hose and hose-to-metal abrasion tests per ISO 6945 and offers superior ozone and weathering resistance.
    • Meets Flame Resistance Acceptance Designation MSHA 2G.

    • Product Details
      Part # 86520 / 20G2H X50FT
      Product # 46570925
      Description 86520 20G2H X50FT
      UPC 072053225570
      Continuous Operating Temperature Range -40°F to +275°F
      Minimum Bend Radius (in) 16.5
      Minimum Bend Radius (mm) 419.1
      Min. Burst Pressure (psi) 1825
      Hose Inside Diameter (in). 1.25
      Hose Inside Diameter (mm) 31.8
      Hose Outside Diameter (in) 1.86
      Hose Outside Diameter (mm) 47.2
      Inside Diameter (in) 1.25
      Inside Diameter (mm) 31.8
      Temperature Range -40°F to +275°F (-40°C to +135°C)
      Working Pressure (psi) 1825
      Outside Diameter (in) 1.86
      Outside Diameter (mm) 47.2

    Features and Benefits

    • -20 validated with MegaCrimp®; -24 to -32 with GlobalSpiral™ Plus.
    • Meets Flame Resistance Acceptance Designation MSHA 2G.
    • Cover: Black. MSHA approved.
    • Temperature Range:
      • Constant:
        • -40°C to +135°C
        • -40°F to +275°F
      • Intermittent:
        • +149°C
        • +300°F
    • Size: 1-1/4" to 2".