The product images shown are Illustrative only and may not be an exact representation of the product.

Global G2 2-Wire Braid Hose - SAE 100R2 Type S

Recommended for high-pressure hydraulic oil lines. Recommended Couplings:Field Attachable Type T Couplings (-4 through -24), GlobalSpiral Couplings, GlobalSpiral Plus Couplings, MegaCrimp Couplings, Power Crimp Couplings (-3 only), Stainless Steel B Couplings

  • TESTED TO 600,000 IMPULSE CYCLES, 3 TIMES THE INDUSTRY STANDARDS.
  • Meets Flame Resistance Acceptance Designation MSHA 2G.
  • Temperature Range: -40 Deg F to +212 Deg F (-40 Deg C to +100 Deg C).

All Parts

1-10 of 31 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
10G2XBALE 46575711 10G2XBALE 3625 5/8 .99 8 0.54
12G2XBALE 46575712 12G2XBALE 3100 3/4 1.15 9.5 0.63
16G2XBALE 46571094 16G2XBALE 2400 1 1.48 12 0.96
4G2XBALE 46575708 4G2XBALE 5800 1/4 .59 4 0.23
6G2XBALE 46575709 6G2XBALE 4800 3/8 .74 5 0.36
70233 46572182 70233 3G2XREEL 6025 3/16 .52 3.5 0.21
70240 46570644 70240 20G2XCTN
70319 46572491 70319 24G2XCTN
70320 46572492 70320 32G2XCTN
70605 46570125 70605 4G2XREEL 5800 1/4 .59 4 0.27
1-10 of 31 Items