The product images shown are Illustrative only and may not be an exact representation of the product.

Global G1H 1-Wire Braid Hose - High-Temp - SAE 100R1 Type AT

Recommended for high-temperature, medium-pressure hydraulic oil lines. Meets or exceeds requirements of SAE 100R1 Type AT.Meets Flame Resistance Acceptance Designation MSHA 2G. Recommended Couplings: GlobalSpiral Couplings, GlobalSpiral Plus Couplings, MegaCrimp Couplings, Stainless Steel B Couplings (-4, -6, -8, -10, -12, -20, -32)

  • Temperature Range: Hydraulic Oil Lines: -40 Deg F to +275 Deg F (-40 Deg C to +135 Deg C) Constant; +300 Deg F (+149 Deg C) Intermittent (Up to 10% of operating time).
  • For water emulsions see Temperature Limits Table.Recommended

All Parts

1-10 of 18 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
12G1HXBALE 46572536 12G1HXBALE 1250 3/4 1.1 9.5 0.44
70211 46570940 70211 20G1HXCTN 925 1 1/4 1.71 16 0.93
70212 46570934 70212 24G1HXCTN 725 1 1/2 1.96 20 1.06
70213 46570935 70213 32G1HXCTN 600 2 2.51 25 1.5
70755 46572175 70755 4G1HXREEL GATR 2750 1/4 .53 4 0.16
70756 46572176 70756 6G1HXREEL GATR 2250 3/8 .69 5 0.25
70757 46572177 70757 8G1HXREEL GATR 2000 1/2 .8 7 0.3
70758 46572178 70758 10G1HXREEL GATR 1500 5/8 .94 8 0.36
70759 46572179 70759 12G1HXREEL GATR 1250 3/4 1.1 9.5 0.44
70760 46572180 70760 16G1HXREEL GATR 1000 1 1.41 12 0.65
1-10 of 18 Items