Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All G1 Wire Braid Hose - EN 853 1SN

    70200 3G1XCTN

    Product # 46570618

    Global G1 hose is recommended for medium-pressure hydraulic lines and is compatible with biodegradable hydraulic fluids like polyolester, polyglycols and vegetable oils as well as petroleum-based fluids.

    • Recommended For: Medium-pressure hydraulic lines.
    • For use with Field Attachable Type T Couplings [G27 Series], GlobalSpiral™ Couplings [G20 Series], GlobalSpiral Plus Couplings [G22 Series], MegaCrimp™ Couplings [G25 Series], Power Crimp™ Couplings (-3 Only), Power Crimp Grease Couplings and Stainless Steel Braid Couplings [G17 Series].
    • Tested to industry-standard 450,000 impulse cycles.
    • Meets Flame Resistance Acceptance Designation MSHA 2G.

    • Product Details
      Part # 70200 / 3G1XCTN
      Product # 46570618
      Description 70200 3G1XCTN
      UPC 072053211429
      Continuous Operating Temperature Range -40°F to +212°F
      Minimum Bend Radius (in) 3
      Minimum Bend Radius (mm) 76.2
      Min. Burst Pressure (psi) 14500
      Hose Inside Diameter (in). 0.1875
      Hose Inside Diameter (mm) 4.8
      Hose Outside Diameter (in) 0.47
      Hose Outside Diameter (mm) 11.9
      Temperature Range -40°F to +212°F (-40°C to +100°C)
      Working Pressure (psi) 3625

    Features and Benefits

    • -4 to -20 validated with MegaCrimp®; -24, -32 with GlobalSpiral™ Plus.
    • Meets Flame Resistance Acceptance Designation MSHA 2G.
    • 50% of SAE 100R1 bend radius at rated working pressure.
    • Type approvals: DNV, GL, LR, BV and ABS.
    • Cover: MSHA approved.
    • Temperature Range:
        • -40°C to +100°C
        • -40°F to +212°F
    • Size: 1/4" to 2".