Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Field Attachable Type T for G2 Hose

    G28100-0606 6C2AT-6RMP

    Product # 723181224

    Field attachable couplings for Gates G2 and G2H hose.

    • Available in common threads for 4G2 through 20G2H/24G2H.

    • Product Details
      Part # G28100-0606 / 6C2AT-6RMP
      Product # 723181224
      Description G28100-0606 6C2AT-6RMP
      UPC 072053142891
      H1 Stem Hex (in) 0.6875
      H1 Stem Hex (mm) 17.46
      C Cutoff (in) 1.3
      C Cutoff (mm) 33.02
      L Length (in) 2.531
      L Length (mm) 64.3
      Hose Inside Diameter (in) 0.374
      Hose Inside Diameter (mm) 9.5
      C (in) 1.3
      L (in) 2.53