Field attachable couplings for Gates G2 and G2H hose.
Part # | 16C2ATFXBULK |
---|---|
Product # | 72312086 |
Description | 16C2ATF XBULK |
UPC | 072053229271 |
L Length (in) | 2.374 |
L Length (mm) | 60.3 |
Hose Inside Diameter (in) | 1 |
Hose Inside Diameter (mm) | 25.4 |
Material | Steel |
---|
Customer Pack | 25 |
---|---|
Weight (lbs.) | 0.59 |