Field attachable couplings for Gates G2 and G2H hose.
Part # | 8C2ATFXBULK |
---|---|
Product # | 72312084 |
Description | 8C2ATF XBULK |
UPC | 072053229257 |
L Length (in) | 1.941 |
L Length (mm) | 49.3 |
Hose Inside Diameter (in) | 0.5 |
Hose Inside Diameter (mm) | 12.7 |
Inside Diameter (in) | 0.5 |
Inside Diameter (mm) | 12.7 |
Material | Steel |
---|
Customer Pack | 50 |
---|---|
Weight (lbs.) | 0.28 |