Field attachable couplings for Gates G2 and G2H hose.
Part # | 6C2ATF XBULK |
---|---|
Product # | 72312083 |
Description | 6C2ATF XBULK |
UPC | 072053229240 |
L Length (in) | 1.681 |
L Length (mm) | 42.7 |
Hose Inside Diameter (in) | 0.374 |
Hose Inside Diameter (mm) | 9.5 |
Inside Diameter (in) | 0.374 |
Inside Diameter (mm) | 9.5 |
Material | Steel |
---|
Customer Pack | 50 |
---|---|
Weight (lbs.) | 0.15 |