Field attachable couplings for Gates G1.
Part # | 6C1TFXBULK |
---|---|
Product # | 72312040 |
Description | 6C1TF XBULK |
UPC | 072053229219 |
L Length (in) | 1.681 |
L Length (mm) | 42.7 |
Hose Inside Diameter (in) | 0.374 |
Hose Inside Diameter (mm) | 9.5 |
Inside Diameter (in) | 0.374 |
Inside Diameter (mm) | 9.5 |
Material | Steel |
---|
Customer Pack | 50 |
---|---|
Weight (lbs.) | 0.24 |