Field attachable couplings for Gates G1.
Part # | 4C1TF XBULK |
---|---|
Product # | 72312039 |
Description | 4C1TFXBULK |
UPC | 072053531909 |
L Length (in) | 1.512 |
L Length (mm) | 38.4 |
Hose Inside Diameter (in) | 0.252 |
Hose Inside Diameter (mm) | 6.4 |
Inside Diameter (in) | 0.252 |
Inside Diameter (mm) | 6.4 |
Material | Steel |
---|
Customer Pack | 50 |
---|---|
Weight (lbs.) | 0.08 |