Field attachable couplings for Gates G1.
Part # | G27100-0606 / 6C1T-6RMP |
---|---|
Product # | 723181211 |
Description | G27100-0606 6C1T-6RMP |
UPC | 072053142761 |
H1 Stem Hex (in) | 0.6875 |
H1 Stem Hex (mm) | 17.46 |
C Cutoff (in) | 1.39 |
C Cutoff (mm) | 35.3 |
L Length (in) | 2.531 |
L Length (mm) | 64.3 |
Hose Inside Diameter (in) | 0.374 |
Hose Inside Diameter (mm) | 9.5 |
Inside Diameter (in) | 0.374 |
Inside Diameter (mm) | 9.5 |
C (in) | 1.39 |
L (in) | 2.53 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.28 |