Field attachable couplings for Gates G1.
Part # | G27100-0806 / 8C1T-6RMP |
---|---|
Product # | 723181243 |
Description | G27100-0806 8C1T-6RMP |
UPC | 072053143058 |
H1 Stem Hex (in) | 0.6875 |
H1 Stem Hex (mm) | 17.46 |
C Cutoff (in) | 1.7 |
C Cutoff (mm) | 43.18 |
L Length (in) | 3.051 |
L Length (mm) | 77.5 |
Hose Inside Diameter (in) | 0.5 |
Hose Inside Diameter (mm) | 12.7 |
Inside Diameter (in) | 0.5 |
Inside Diameter (mm) | 12.7 |
C (in) | 1.7 |
L (in) | 3.05 |
Material | Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.42 |