The product images shown are Illustrative only and may not be an exact representation of the product.

CR2 2-Wire Braid Hose - SAE 100R2

Gates PRO™ Series CR2 variable pressure hydraulic hoses deliver performance and reliability in a two-wire construction. Engineered for less demanding hydraulics applications, our line of professional-grade hoses are designed to balance product performance and investment for everyday uses. All sizes deliver consistent performance to SAE and EN industry specifications. Qualified with Gates PRO™ Series and MegaCrimp® Couplings.

  • TESTED TO MINIMUM SAE 100R2 200,000 IMPULSE CYCLES

All Parts

1-10 of 12 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
10CR2XBALE 46578850 10CR2XBALE 3625 5/8 .98 8 0.47
10CR2XREEL 46578849 10CR2XREEL 3625 5/8 .98 8 0.47
12CR2XBALE 46578852 12CR2XBALE 3125 3/4 1.14 9.5 0.58
12CR2XREEL 46578851 12CR2XREEL 3125 3/4 1.14 9.5 0.58
16CR2XBALE 46578854 16CR2XBALE 2400 1 1.46 11.8 0.85
16CR2XREEL 46578853 16CR2XREEL 2400 1 1.46 11.8 0.85
4CR2XBALE 46578844 4CR2XBALE 5800 1/4 .57 4 0.22
4CR2XREEL 46578843 4CR2XREEL 5800 1/4 .57 4 0.22
6CR2XBALE 46578846 6CR2XBALE 4800 3/8 .73 5 0.38
6CR2XREEL 46578845 6CR2XREEL 4800 3/8 .73 5 0.38
1-10 of 12 Items