Gates® PRO™ Series CR1 variable pressure hydraulic hoses deliver performance and reliability in a one-wire construction. Engineered for less demanding hydraulic applications, our line of professional-grade hoses are designed to balance product performance and investment for everyday uses. All sizes deliver consistent performance to SAE and EN industry specifications. Qualified with Gates® PRO™ Series and MegaCrimp® Couplings.
Part # | 6CR1XREEL / 6CR1XREEL |
---|---|
Product # | 46578833 |
Description | 6CR1XREEL |
UPC | 770075690542 |
Continuous Operating Temperature Range | -40°F to +212°F |
Minimum Bend Radius (in) | 5 |
Minimum Bend Radius (mm) | 127 |
Min. Burst Pressure (psi) | 2600 |
Hose Inside Diameter (in). | 0.375 |
Hose Inside Diameter (mm) | 9.5 |
Hose Outside Diameter (in) | 0.66 |
Hose Outside Diameter (mm) | 16.8 |
Inside Diameter (in) | 0.375 |
Inside Diameter (mm) | 9.5 |
Temperature Range | -40°F to +212°F (-40°C to +100°C) |
Working Pressure (psi) | 2600 |
Outside Diameter (in) | 0.66 |
Outside Diameter (mm) | 16.8 |
Coupling Recommendation | Pro Series Couplings. MegaCrimp® Couplings [G25 Series] |
---|
Color | Black |
---|---|
Cover | Modified SBR. Black. Standard. |
Reinforcement | 1-braid, wire |
Tube | Nitrile - Type C. Black. Hyd Fluids, Phosphate Esters, Water Glycol. |
Construction: Cover | Modified SBR |
Construction: Reinforcement | 1-braid, wire |
Construction: Tube | Nitrile - Type C |
Standard Industry Specification | EN 853 1SN, SAE 100R1 |
---|---|
Meets These Agency Specifications | EN - European Norm, SAE - Society of Automotive Engineers |
Recommended For | Medium-pressure hydraulics with low flexure/non-severe requiring the SAE 100R1 or EN853 1SN specification for dimensions and performance. |
---|
Customer Pack | 385 |
---|---|
Weight (lbs.) | 0.23 |
Packaging | E |