CM2T Dual-Line hose is recommended for high pressure and return lines such as boom arm and forklift applications, as well as high abrasive high-pressure hydraulic oil lines that are joined together for easier plumbing and routing. Smaller exterior dimensions and significantly tighter bend radius. CM2T Dual Line hose is compatible with biodegradable hydraulic fluids like polyolester, polyglycols and vegetable oils as well as petroleum-based fluids. CM2TDL-XTF hose has smaller exterior dimensions and significantly tighter bend radius and lasts up to 25 times longer than standard hose during hose-to-hose and hose-to-metal abrasion tests per ISO 6945.
Part # | 71151 / 6CM2TDL-XTF XCTN |
---|---|
Product # | 46574974 |
Description | 6CM2TDL-XTFXCTN |
UPC | 770075423720 |
Continuous Operating Temperature Range | -40°F to +212°F |
Minimum Bend Radius (in) | 3.5 |
Minimum Bend Radius (mm) | 88.9 |
Min. Burst Pressure (psi) | 4800 |
Hose Inside Diameter (in). | 0.375 |
Hose Inside Diameter (mm) | 9.5 |
Hose Outside Diameter (in) | 0.7 |
Hose Outside Diameter (mm) | 17.8 |
Inside Diameter (in) | 0.375 |
Inside Diameter (mm) | 9.5 |
Temperature Range | -40°F to +212°F (-40°C to +100°C) |
Working Pressure (psi) | 4800 |
Length (m) | 66 |
Outside Diameter (in) | 0.7 |
Outside Diameter (mm) | 17.8 |
Coupling Recommendation | MegaCrimp® Couplings [G25 Series]; GlobalSpiral™ Couplings [G20 Series] |
---|---|
Use | Wire Braid |
Color | Black |
---|---|
Cover | XtraTuff. Black |
Reinforcement | 2-braid, wire |
Tube | Nitrile - Type C; Black; Hyd Fluids, Phosphate Esters, Water Glycol |
Construction: Cover | XtraTuff |
Construction: Reinforcement | 2-braid, wire |
Construction: Tube | Nitrile - Type C |
Standard Industry Specification | EN 857 2SC, ISO/DIS 1436, SAE 100R16 |
---|---|
Meets These Agency Specifications | BV - Bureau Veritas (Marine Division); Int'l, DNV - Det Norske Veritas (North Sea Floating Vessels); Int'l, EN - European Norm, GL - Germanischer Lloyd's; International, ISO - International Standards Organization, MSHA 2G - Mine Safety & Health Admin. USA, SAE - Society of Automotive Engineers |
Notes | 1436. 857 2SC. 100R16. Meets MSHA 2G. |
---|---|
Recommended For | High abrasive high-pressure hydraulic oil lines joined together for easier plumbing and routing. Meets SAE 100R16 requirements. CM2T hose has smaller exterior dimensions and significantly tighter bend radius. Exceeds performance standards of EN 857 2SC and ISO/DIS 1436. |
Customer Pack | 215 |
---|---|
Weight (lbs.) | 0.58 |
Packaging | U |