The product images shown are Illustrative only and may not be an exact representation of the product.

CM2TDL -XTF MegaFlex® Connected Dual-Line 2-Wire Braid - SAE 100R16 - XtraTuff® Cover

Twinline hose. Recommended for high abrasive high-pressure hydraulic oil lines that are joined together for easier plumbing and routing. Meets SAE 100R16 requirements. Exceeds performance standards of EN 857 2SC and ISO/DIS 1436. Recommended Couplings:GlobalSpiral Couplings, MegaCrimp Couplings

  • TESTED TO 600,000 IMPULSE CYCLES, 3 TIMES THE INDUSTRY STANDARDS.
  • CM2TDL-XTF hose has smaller exterior dimensions and significantly tighter bend radius.
  • XtraTuff hose lasts up to 25 times longer than standard hose during hose-to-hose and hose-to-metal abrasion tests per ISO 6945.
  • Meets Flame Resistance Acceptance Designation MSHA 2G.
  • Temperature Range: -40 Deg F to +212 Deg F (-40 Deg C to +100 Deg C).

All Parts

1-4 of 4 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
71151 46574974 71151 6CM2TDL-XTFXCTN 4800 3/8 .7 3.5 0.58
71152 46574975 71152 8CM2TDL-XTFXCTN 4000 1/2 .82 5 0.72
85389 46574980 85389 6CM2TDL-XTFX50 4800 3/8 .7 3.5 30.81
85390 46574981 85390 8CM2TDLXTFX50 4000 1/2 .82 5 37.15
1-4 of 4 Items