Stainless Steel couplings for wire braid hoses. Use various combinations of ferrules and stems to satisfy requests for high pressure wire braid hose assemblies with stainless steel couplings. 316 Stainless Steel for high corrosion environments.
Part # | G17170-0606 / 6B-6FJX-SS |
---|---|
Product # | 736201225 |
Description | G17170-0606 6B-6FJX-SS |
UPC | 770075416227 |
H1 Stem Hex (in) | 0.622 |
H1 Stem Hex (mm) | 15.8 |
H2 Nut Hex (in) | 0.752 |
H2 Nut Hex (mm) | 19.1 |
C Cutoff (in) | 1.256 |
C Cutoff (mm) | 31.9 |
L Length (in) | 2.35 |
L Length (mm) | 59.7 |
Hose Inside Diameter (in) | 0.374 |
Hose Inside Diameter (mm) | 9.5 |
C (in) | 1.26 |
L (in) | 2.35 |
Material | Stainless Steel |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.11 |
With Gates® MachineWorks services, we work with you or your facility manager to customize drive components in a variety of bores, styles, materials, and finishes for your non-standard and prototype power transmission and belt drive applications.