The product images shown are Illustrative only and may not be an exact representation of the product.

Thermoplastic Hydraulic Hose

SAE 100R7 and SAE 100R8 and SAE 100R18

All Parts

1-10 of 69 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
71001 44670006 71001 4TH18XCTN 3000 1/4 .48 1.4 0.075
71002 44670007 71002 5TH18XCTN 3000 5/16 .56 1.8 0.098
71003 44670008 71003 6TH18XCTN 3000 3/8 .65 1.8 0.136
71004 44670009 71004 8TH18XCTN 3000 1/2 .89 2.8 0.222
71005 44670010 71005 10TH18XCTN 3000 5/8 1.03 3.9 0.285
71006 44670011 71006 4TH18NCXCTN 3000 1/4 .48 1.4 0.082
71007 44670012 71007 5TH18NCXCTN 3000 5/16 .56 1.8 0.102
71008 44670013 71008 6TH18NCXCTN 3000 3/8 .65 1.8 0.134
71009 44670014 71009 8TH18NCXCTN 3000 1/2 .89 2.8 0.222
71010 44670015 71010 10TH18NCXCTN 3000 5/8 1.03 3.9 0.286
1-10 of 69 Items