Swage coupling for TH7 and TH8
Part # | G51200-1212 / 12PCTS-12FSX |
---|---|
Product # | 733801705 |
Description | G51200-1212 12PCTS-12FSX |
UPC | 072053136883 |
H1 Stem Hex (in) | 1 1/8 |
H2 Nut Hex (in) | 1 1/4 |
C Cutoff (in) | 1.6 |
C Cutoff (mm) | 40.6 |
L Length (in) | 3.48 |
L Length (mm) | 88.4 |
Hose Inside Diameter (in) | 0.75 |
Hose Inside Diameter (mm) | 19.1 |
Inside Diameter (in) | 0.75 |
Inside Diameter (mm) | 19.1 |
C (in) | 1.6 |
L (in) | 3.48 |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.49 |