Gates PCTS couplings for thermoplastic hose provide a one piece solution for building assemblies with 1/8" and 3/16" thermoplastic hose.
Part # | G51100-0304X / 3PCTS-4MP XBULK |
---|---|
Product # | 73361201 |
Description | G51100-0304X 3PCTS-4MP XBULK |
UPC | 072053211139 |
H1 Stem Hex (in) | 0.6875 |
H1 Stem Hex (mm) | 17.46 |
C Cutoff (in) | 1.27 |
C Cutoff (mm) | 32.25 |
L Length (in) | 2.13 |
L Length (mm) | 54.1 |
Hose Inside Diameter (in) | 0.189 |
Hose Inside Diameter (mm) | 4.8 |
Inside Diameter (in) | 0.189 |
Inside Diameter (mm) | 4.8 |
C (in) | 1.27 |
L (in) | 2.13 |
Material | Steel |
---|
Customer Pack | 100 |
---|---|
Weight (lbs.) | 0.11 |
With Gates® MachineWorks services, we work with you or your facility manager to customize drive components in a variety of bores, styles, materials, and finishes for your non-standard and prototype power transmission and belt drive applications.