Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All RLC Return Line and Low Pressure Hose

    70077 40RLCXCTN

    Product # 33190268

    RLC hose is recommended for petroleum-based hydraulic oils, glycol antifreeze, air or water in low–pressure fluid transfer or hydraulic system return lines.

    • Recommended For: Petroleum-based hydraulic oils, glycol antifreeze, air or water in low-pressure fluid transfer or hydraulic system return lines. Generally connected to 100R4 stems, beaded nipples, or tube type ports with worm gear clamps.
    • Generally connected to 100R4 stems, beaded nipples or tube type ports with worm gear clamps.

    • Product Details
      Part # 70077 / 40RLCXCTN
      Product # 33190268
      Description 70077 40RLCXCTN
      UPC 072053226140
      Vacuum (In. Hg) 25
      Continuous Operating Temperature Range -40°F to +275°F
      Minimum Bend Radius (in) 16
      Minimum Bend Radius (mm) 406
      Min. Burst Pressure (psi) 600
      Hose Inside Diameter (in). 2.5
      Hose Inside Diameter (mm) 63.5
      Hose Outside Diameter (in) 3.12
      Hose Outside Diameter (mm) 79.2
      Inside Diameter (in) 2.5
      Inside Diameter (mm) 63.5
      Temperature Range -40°F to +275°F (-40°C to +135°C)
      Working Pressure (psi) 150
      Outside Diameter (in) 3.12
      Outside Diameter (mm) 79.2