Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All RLC Return Line and Low Pressure Hose

    70142 16RLCXCTN

    Product # 33190261

    RLC hose is recommended for petroleum-based hydraulic oils, glycol antifreeze, air or water in low–pressure fluid transfer or hydraulic system return lines.

    • Recommended For: Petroleum-based hydraulic oils, glycol antifreeze, air or water in low-pressure fluid transfer or hydraulic system return lines. Generally connected to 100R4 stems, beaded nipples, or tube type ports with worm gear clamps.
    • Generally connected to 100R4 stems, beaded nipples or tube type ports with worm gear clamps.

    • Product Details
      Part # 70142 / 16RLCXCTN
      Product # 33190261
      Description 70142 16RLCXCTN
      UPC 072053436549
      Vacuum (In. Hg) 25
      Continuous Operating Temperature Range -40°F to +275°F
      Minimum Bend Radius (in) 9
      Minimum Bend Radius (mm) 228
      Min. Burst Pressure (psi) 800
      Hose Inside Diameter (in). 1
      Hose Inside Diameter (mm) 25.4
      Hose Outside Diameter (in) 1.62
      Hose Outside Diameter (mm) 41.1
      Inside Diameter (in) 1
      Inside Diameter (mm) 25.4
      Temperature Range -40°F to +275°F (-40°C to +135°C)
      Working Pressure (psi) 200
      Outside Diameter (in) 1.62
      Outside Diameter (mm) 41.1