The product images shown are Illustrative only and may not be an exact representation of the product.

RLC Return Line and Low Pressure Hose

Recommended for petroleum-based hydraulic oils, glycol antifreeze, air or water in low pressure fluid transfer or hydraulic system return lines. Generally connected to 100R4 stems, beaded nipples, or tube type ports with worm gear clamps. Recommended Couplings:Use Barbed Stem or Beaded Tube with Clamps Only

  • Temperature Range: For hydraulic oil lines: -40 Deg F to +275 Deg F (-40 Deg C to +135 Deg C) constant; Up to +300 Deg F (+149 Deg C) intermittent (up to 10% of operating time); Air to +160 Deg F (+71 Deg C) only.
  • For water emulsions see Temperature Limits Table.

All Parts

1-10 of 10 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
70070 33190267 70070 36RLCXCTN 150 2 1/4 2.87 25 14 1.5
70074 33190263 70074 20RLCXCTN 200 1 1/4 1.88 25 10 0.88
70075 33190264 70075 24RLCXCTN 200 1 1/2 2.12 25 11 0.95
70076 33190266 70076 32RLCXCTN 200 2 2.56 25 13 1.3
70077 33190268 70077 40RLCXCTN 150 2 1/2 3.12 25 16 1.81
70078 33190270 70078 48RLCXCTN 150 3 3.62 25 20 2.28
70081 33190272 70081 56RLCXCTN 150 3 1/2 4.12 25 24 2.583
70142 33190261 70142 16RLCXCTN 200 1 1.62 25 9 0.75
70143 33190265 70143 28RLCXCTN 200 1 3/4 2.38 25 12 1.05
70144 33190273 70144 72RLC X10FT 100 4 1/2 5.19 25 54 3.5
1-10 of 10 Items