RLA hose is recommended for low-pressure hydraulic oil return, general purpose water, glycol antifreeze solutions, diesel fuel, gasoline or air.
Part # | 3RLA-R2XREEL |
---|---|
Product # | 32845306 |
Description | 3RLA-30R2XREEL |
UPC | 770075706212 |
Vacuum (In. Hg) | 28 |
Minimum Bend Radius (in) | 3 |
Minimum Bend Radius (mm) | 76.2 |
Min. Burst Pressure (psi) | 250 |
Hose Inside Diameter (in). | 0.1875 |
Hose Inside Diameter (mm) | 4.8 |
Hose Outside Diameter (in) | 0.41 |
Hose Outside Diameter (mm) | 10.4 |
Inside Diameter (in) | .1875 |
Inside Diameter (mm) | 4.8 |
Temperature Range | -40°F to +212°F (-40°C to +100°C) |
Working Pressure (psi) | 250 |
Outside Diameter (in) | .41 |
Outside Diameter (mm) | 10.4 |
Coupling Recommendation | Power Crimp™ Couplings |
---|
Color | Black |
---|---|
Cover | Modified Nitrile - Type C2. Black. Standard. |
Reinforcement | 1-braid, textile |
Tube | Nitrile - Type C. Black. Oil Resistant. |
Construction: Cover | Modified Nitrile - Type C2 |
Construction: Reinforcement | 1-braid, textile |
Construction: Tube | Nitrile - Type C |
Customer Pack | 550 |
---|---|
Weight (lbs.) | 0.03 |