View All RLA Return Line and Low Pressure Hose

70043 6RLAXREEL

Product # 32840140

Recommended for low-pressure hydraulic oil return lines for general purpose water, glycol antifreeze solutions, conveying diesel fuel, gasoline or air. Meets SAE 30R2 performance requirements of both Type 1 and Type 2 for fuel and B20 constant contact up to +125 Deg F biodiesel fuel transfer applications.Meets Flame Resistance Acceptance Designation MSHA 2G.Temperature Range: -40 Deg F to +212 Deg F (-40 Deg C to +100 Deg C); Up to +160 Deg F (+ 71 Deg C) for air. For water emulsions see Temperature Limits Table.Recommended Couplings: GLP CouplingsGLX Couplings (-12 & -16) MegaCrimp CouplingsPower Crimp Couplings (-3) Gates - Powering Progress

  • Product Details
    Part # 70043
    Product # 32840140
    Description 70043 6RLAXREEL
    UPC 072053225723
    Max W.P. (psi) 250
    Hose I.D. (in) 3/8
    Hose O.D. (in) .66
    Vac. (inHg) 28
    MBR (in) 4
    Wt. Per ft 0.15
  • Application
    Recommended For Low-pressure hydraulic oil return lines for general purpose water, glycol antifreeze solutions, conveying diesel fuel, gasoline or air. Meets SAE 30R2 performance requirements of both Type 1 and Type 2 for fuel and B20 constant contact up to +125°F biodiesel fuel transfer applications.
    Use Return
  • Construction
    Cover Black, synthetic rubber. Oil and abrasion resistant (Modified Nitrile - Type C2). See Hose Stock Characteristics.
    Reinforcement One fiber braid (-3 to -10). Spiral braid (-12 to -16).
    Tube Black, oil-resistant, synthetic rubber (Nitrile - Type C). See Hose Stock Characteristics.
  • Temperature
    Continuous Operating Temperature Range -40°F to +212°F
    Temperature Range -40°F to +212°F (-40°C to +100°C). Air to +160°F (+71°C) only. For water emulsions see Temperature Limits Table.
  • Working Pressure
    Min. Burst Pressure (psi) 1000
  • Notes
    Coupling Recommendation (See Crimp Data Manual 428-7365 or E-Crimp), GLX® Couplings (-12 and -16) (G44) Section L, MegaCrimp® Couplings (G25) Section G, Power Crimp® Couplings (-3) Section I
    Hyd Hose Note Meets Flame Resistance Acceptance Designation "MSHA 2G".
  • International Standards
    Meets These Agency Specifications MSHA 2G - Mine Safety & Health Admin. USA, SAE - Society of Automotive Engineers
    Standard Industry Specification SAE 30R2 1 & 2
  • Packaging details
    Customer Pack 550
    Weight (lbs.) 0.15
    Packaging A