RLA Return Line and Low Pressure Hose

Recommended for low-pressure hydraulic oil return lines for general purpose water, glycol antifreeze solutions, conveying diesel fuel, gasoline or air. Meets SAE 30R2 performance requirements of both Type 1 and Type 2 for fuel and B20 constant contact up to +125 Deg F biodiesel fuel transfer applications.Meets Flame Resistance Acceptance Designation MSHA 2G.Temperature Range: -40 Deg F to +212 Deg F (-40 Deg C to +100 Deg C); Up to +160 Deg F (+ 71 Deg C) for air. For water emulsions see Temperature Limits Table.Recommended Couplings: GLP CouplingsGLX Couplings (-12 & -16) MegaCrimp CouplingsPower Crimp Couplings (-3) Gates - Powering Progress

All Parts

1-10 of 23 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
10RLA-R2X25FT 32845317 10RLA-30R2X25FT
3RLA-R2X25FT 32845312 3RLA-30R2X25FT
3RLA-R2XREEL 32845306 3RLA-30R2XREEL 0.03
4RLA-R2X25FT 32845313 4RLA-30R2X25FT
4RLA-R2XREEL 32845307 4RLA-30R2XREEL 0.288
5RLA-R2X25FT 32845314 5RLA-30R2X25FT
6RLA-R2X25FT 32845315 6RLA-30R2X25FT 0.84
70040 32840110 70040 3RLAXREEL 250 3/16 .41 28 3 0.07
70041 32840120 70041 4RLAXREEL 250 1/4 .5 28 3 0.1
70042 32840130 70042 5RLAXREEL 250 5/16 .56 28 4 0.12
1-10 of 23 Items