LOC hose is recommended for high-temperature (+300°F) transmission oil cooler lines, pressurized hot oil return lines and turbocharger oil supply lines. Not recommended for gasoline or diesel fuel applications.
Part # | 76994 / 6MEGATECH LOC XREEL |
---|---|
Product # | 43190107 |
Description | 76994 6MEGATECHLOCXREEL |
UPC | 770075301202 |
Continuous Operating Temperature Range | -40°F to +300°F |
Minimum Bend Radius (in) | 3 |
Minimum Bend Radius (mm) | 76.2 |
Min. Burst Pressure (psi) | 300 |
Hose Inside Diameter (in). | 0.375 |
Hose Inside Diameter (mm) | 9.5 |
Hose Outside Diameter (in) | 0.64 |
Hose Outside Diameter (mm) | 16.3 |
Inside Diameter (in) | 0.375 |
Inside Diameter (mm) | 9.5 |
Temperature Range | -40°F to +300°F (-40°C to +149°C) |
Working Pressure (psi) | 300 |
Length (m) | 183 |
Outside Diameter (in) | 0.64 |
Outside Diameter (mm) | 16.3 |
Coupling Recommendation | Field Attachable LOC Couplings [G36 Series] |
---|---|
Use | Lock-On |
Color | Black |
---|---|
Cover | Textile Braid Impregnated with Synthetic Rubber. Black |
Reinforcement | 1-braid, textile |
Tube | CPE - Type J; Black; Chemical, Temperature Resistant |
Construction: Cover | Textile Braid Impregnated w/ Synthetic Rubber |
Construction: Reinforcement | 1-braid, textile |
Construction: Tube | CPE - Type J |
Recommended For | High-temperature (+300°F) transmission oil cooler lines, pressurized hot oil return lines and turbocharger oil supply lines. Not recommended for gasoline or diesel fuel applications. |
---|
Customer Pack | 600 |
---|---|
Weight (lbs.) | 0.12 |
Packaging | D |