The product images shown are Illustrative only and may not be an exact representation of the product.

MegaTech® LOC 1-Fiber Braid High-Temp Lock-On Hose

Recommended for high-temperature (300°F) transmission oil cooler lines, pressurized hot oil return lines and turbocharger oil supply lines. Not recommended for gasoline or diesel fuel applications. Recommended Couplings:Field Attachable LOC Couplings, GLP Couplings, MegaCrimp Couplings (-16)

  • MegaTech is True-Bore ID Gates Technical Spec 300F tube stock with Textile braid cover.
  • MegaTech LOC is 300 PSI constant pressure for all ID's and has a BLACK Textile braid cover.
  • Temperature Range: Petroleum–base fluids: –40°F to +300°F (–40°C to +149°C).

All Parts

1-6 of 6 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
76993 43190106 76993 4MEGATECHLOCXREEL 300 1/4 .5 3 0.1
76994 43190107 6MEGATECHLOCXREEL 300 3/8 .64 3 0.12
76995 43190108 76995 8MEGATECHLOCXREEL 300 1/2 .78 5 0.162
76996 43190109 76996 10MEGATECHLOCXREEL 300 5/8 .91 6 0.21
76997 43190110 76997 12MEGATECHLOCXREEL 300 3/4 1.08 7 0.25
76998 43190111 16MEGATECHLOCXREEL 300 1 1.33 7 0.335
1-6 of 6 Items