Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All LOL Lock-On Hose

    70651 3LOLBXREEL

    Product # 32842510

    Recommended for petroleum–based hydraulic oils, water, glycol anti–freeze solutions, engine lubricating oils and air; Lock–On hose and couplings are NOT recommended for pressure surge applications or critical applications, such as permanent piping in residential or commercial buildings. Do not use for gasoline or diesel fuels, unless approved by Gates H/C Product Application.

    • Recommended For: Petroleum-based hydraulic oils, water, glycol anti-freeze solutions, engine lubricating oils, and air. Lock-On hose and couplings are NOT recommended for pressure surge applications or critical applications, such as permanent piping in residential or commercial buildings. Do not use for gasoline or diesel fuels, unless approved by Gates H/C Product Application.
    • For use with Field Attachable LOC Couplings [G36 Series], GLX™ Couplings [G44 Series] and G37 single bead and G38 barbed fittings with clamp.
    • Available in 6 colors for easy color coding; black Polychloroprene (LOLA), blue (LOLB), green (LOLG), red (LOLR), yellow (LOLY) and gray (LOLC).
    • Black cover only meets Flame Resistance Acceptance Designation MSHA 2G.
    • Packaged in UPS shippable reels.

    • Product Details
      Part # 70651 / 3LOLBXREEL
      Product # 32842510
      Description 70651 3LOLBXREEL
      UPC 072053228090
      Vacuum (In. Hg) 28
      Continuous Operating Temperature Range -40°F to +212°F
      Minimum Bend Radius (in) 3
      Minimum Bend Radius (mm) 76.2
      Min. Burst Pressure (psi) 300
      Hose Inside Diameter (in). 0.1875
      Hose Inside Diameter (mm) 4.8
      Hose Outside Diameter (in) 0.41
      Hose Outside Diameter (mm) 10.4
      Inside Diameter (in) 0.1875
      Inside Diameter (mm) 4.8
      Temperature Range -40°F to +250°F (-40°C to +121°C)
      Working Pressure (psi) 300
      Outside Diameter (in) 0.41
      Outside Diameter (mm) 10.4

    Features and Benefits

    • Available in 6 colors for easy color coding.
    • Validated with Lock-On Plus reusable couplings.
    • Temperature Range:
        • -40°C to +100°C
        • -40°F to +212°F
      • Air Only:
        • -40°C to +71°C
        • -40°F to +160°F
    • Design factor: 4:1.
    • For water emulsions see Temperature Limits Table.