The product images shown are Illustrative only and may not be an exact representation of the product.

Lock-On Parts

LOC assembly tooling

All Parts

1-10 of 13 Items
Part # Product # Description
CLAMP CAM LOC-ON / 78051 74820543 78051 CLAMP CAM LOC-ON
COMPRESSION SPRING LOC-ON / 78059 74822502 78059 SPRING LOC-ON
FOLLOWER 1/2" 5/8" / 78059A 74822585 78059A FOLLOWER 1/2" 5/8"
FOLLOWER ASSY 1/4" / 78060 74822608 78060 FOLLOWER ASSY 1/4"
FOLLOWER ASSY 3/4" / 78062 74822612 78062 FOLLOWER ASSY 3/4"
FOLLOWER ASSY 3/8" / 78061 74822610 78061 FOLLOWER ASSY 3/8"
HANDLE LOC-ON / 78053 74821603 78053 HANDLE LOC-ON
HOSE CLAMP / 78054 74822070 78054 HOSE CLAMP LOC-ON
MANDREL 1/2" & 5/8" / 78056 74822076 78056 MANDREL 1/2" LOC-ON
MANDREL 1/4" LOC-ON / 78063 74822788 78063 MANDREL 1/4" LOCKON
1-10 of 13 Items