Push on Couplings used on Gates® Lock-on Plus hose series.
Part # | G36100-0804 / 8LOC-4RMP |
---|---|
Product # | 725016085 |
Description | G36100-0804 8LOC-4RMP |
UPC | 029769206416 |
T1 Thread (in) | 1/4-18 |
A1 Outside Diameter (in) | 0.5 |
A1 Outside Diameter (mm) | 12.7 |
C Cutoff (in) | 0.81 |
C Cutoff (mm) | 20.6 |
C (in) | 0.81 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.1 |