Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Lock-On Couplings

    G36100-0406 4LOC-6RMP

    Product # 725016065

    Push on Couplings used on Gates® Lock-on Plus hose series.

    • Easy push on brass couplings for LOL and LOC couplings.

    • Product Details
      Part # G36100-0406 / 4LOC-6RMP
      Product # 725016065
      Description G36100-0406 4LOC-6RMP
      UPC 029769206393
      T1 Thread (in) 3/8-18
      A1 Outside Diameter (in) 0.25
      A1 Outside Diameter (mm) 6.4
      C Cutoff (in) 0.88
      C Cutoff (mm) 22.4
      C (in) 0.88