Push on Couplings used on Gates® Lock-on Plus hose series.
Part # | G36100-0502 / 5LOC-2RMP |
---|---|
Product # | 725004455 |
Description | G36100-0502 5LOC-2RMP 10005B102 |
UPC | 029769145036 |
T1 Thread (in) | 1/8-27 |
A1 Outside Diameter (in) | 0.3125 |
A1 Outside Diameter (mm) | 7.9 |
C Cutoff (in) | 0.81 |
C Cutoff (mm) | 20.6 |
C (in) | 0.81 |
Material | 360 Brass |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.04 |