Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All LOC Lock-On Hose

    86691 4LOC X50FT

    Product # 43194935

    Gates LOC Lock-On Hose is ideal for petroleum-based hydraulic oils, glycol anti–freeze compounds, water, engine lubricating oils and air. Lock–On hose and couplings are NOT recommended for vibration or pressure surge applications, such as permanent piping in residential or commercial buildings.

    • Recommended For: Petroleum-based hydraulic oils, glycol anti-freeze compounds, water, engine lubricating oils and air. Lock-On hose and couplings are NOT recommended for vibration or pressure surge applications, such as permanent piping in residential or commercial buildings.
    • For use with Field Attachable LOC Couplings [G36 Series], use clamp over G37 single bead and G38 barbed fittings with clamp.
    • Oil and mildew resistant textile braided cover impregnated with synthetic rubber.
    • Meets SAE 30R2, SAE 30R6 and SAE 30R7 performance requirements for fuel and B20 biodiesel fuel transfer applications up to +125°F (+52°C).

    • Product Details
      Part # 86691 / 4LOC X50FT
      Product # 43194935
      Description 86691 4LOC X50FT
      UPC 072053342338
      Continuous Operating Temperature Range -40°F to +250°F
      Minimum Bend Radius (in) 3
      Minimum Bend Radius (mm) 76.2
      Min. Burst Pressure (psi) 300
      Hose Inside Diameter (in). 0.25
      Hose Inside Diameter (mm) 6.4
      Hose Outside Diameter (in) 0.52
      Hose Outside Diameter (mm) 13.2
      Inside Diameter (in) 0.25
      Inside Diameter (mm) 6.4
      Temperature Range -40°F to +250°F (-40°C to +121°C)
      Working Pressure (psi) 300
      Outside Diameter (in) 0.52
      Outside Diameter (mm) 13.2