The product images shown are Illustrative only and may not be an exact representation of the product.

LOC Lock-On Hose

Gates® LOC Lock-On Hose is ideal for use with petroleum-base hydraulic oils, glycol antifreeze compounds, water, engine lubricating oils and air.

  • Meets SAE 30R2, SAE 30R6, and SAE 30r7 performance requirements for fuel and B20 biodiesel fuel transfer applications up to 125°F.
  • Oil and mildew resistant textile braided cover impregnated with synthetic rubber

All Parts

1-10 of 10 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
70030 43190112 70030 4LOCXREEL GATR 300 1/4 .52 3 0.09
70031 43190113 70031 6LOCXREEL GATR 300 3/8 .64 3 0.11
70032 43190114 70032 8LOCXREEL GATR 300 1/2 .8 5 0.14606
70033 43190115 70033 10LOCXREEL GATR 300 5/8 .9 6 0.213
70034 43190116 70034 12LOCXREEL GATR 300 3/4 1 7 0.25
70231 43191793 70231 5LOCXREEL 300 5/16 .56 3 0.15
86630 43191794 86630 5LOCX50FT 300 5/16 .56 3 0.15
86691 43194935 86691 4LOC X50FT 300 1/4 .52 3 4.56
86692 43194936 86692 6LOC X50FT 300 3/8 .64 3 5.73
86693 43194937 86693 8LOC X50FT 300 1/2 .8 5 7.55
1-10 of 10 Items