Recommended for high-temperature, low pressure hydraulic oil lines, heavy-duty transmission oil cooler lines and glycol anti-freeze solutions.
Part # | 70746 / 16GTHXCTN |
---|---|
Product # | 33193345 |
Description | 70746 16GTHXCTN |
UPC | 072053843712 |
Vacuum (In. Hg) | 10 |
Continuous Operating Temperature Range | -40°F to +275°F |
Minimum Bend Radius (in) | 8 |
Minimum Bend Radius (mm) | 203.2 |
Min. Burst Pressure (psi) | 250 |
Hose Inside Diameter (in). | 1 |
Hose Inside Diameter (mm) | 25.4 |
Hose Outside Diameter (in) | 1.13 |
Hose Outside Diameter (mm) | 28.7 |
Inside Diameter (in) | 1 |
Inside Diameter (mm) | 25.4 |
Temperature Range | -40°F to +275°F (-40°C to +135°C) |
Working Pressure (psi) | 250 |
Outside Diameter (in) | 1.13 |
Outside Diameter (mm) | 28.7 |
Coupling Recommendation | MegaCrimp® Couplings [G25 Series] |
---|---|
Use | Transfer |
Color | Black |
---|---|
Cover | Polychloroprene (Neoprene) - Type A. Black. Standard. |
Reinforcement | 1-braid, textile |
Tube | Nitrile - Type C. Black. Hyd Fluids, Phosphate Esters, Water Glycol. |
Construction: Cover | Polychloroprene (Neoprene) - Type A |
Construction: Reinforcement | 1-braid, textile |
Construction: Tube | Nitrile - Type C |
Standard Industry Specification | SAE 100R6 |
---|---|
Meets These Agency Specifications | SAE - Society of Automotive Engineers |
Recommended For | Hydraulic oil lines, heavy-duty transmission oil cooler lines and glycol anti-freeze solutions. Meets or exceeds requirements of SAE 100R6. |
---|
Customer Pack | 165 |
---|---|
Weight (lbs.) | 0.401 |
Packaging | K |