Recommended for high-temperature, low pressure hydraulic oil lines, heavy-duty transmission oil cooler lines and glycol anti-freeze solutions.
Part # | 70106 / 3GTH XCTN |
---|---|
Product # | 33193301 |
Description | 70106 3GTHXCTN |
UPC | 072053226331 |
Vacuum (In. Hg) | 28 |
Continuous Operating Temperature Range | -40°F to +275°F |
Minimum Bend Radius (in) | 2 |
Minimum Bend Radius (mm) | 50.8 |
Min. Burst Pressure (psi) | 500 |
Hose Inside Diameter (in). | 0.1875 |
Hose Inside Diameter (mm) | 4.8 |
Hose Outside Diameter (in) | 0.44 |
Hose Outside Diameter (mm) | 11.2 |
Inside Diameter (in) | 0.1875 |
Inside Diameter (mm) | 4.8 |
Temperature Range | -40°F to +275°F (-40°C to +135°C) |
Working Pressure (psi) | 500 |
Length (m) | 218 |
Outside Diameter (in) | 0.44 |
Outside Diameter (mm) | 11.2 |
Coupling Recommendation | Power Crimp™ Couplings |
---|---|
Use | Transfer |
Color | Black |
---|---|
Cover | Polychloroprene (Neoprene) - Type A. Black |
Reinforcement | 1-braid, textile |
Tube | Nitrile - Type C; Black; Hyd Fluids, Phosphate Esters, Water Glycol |
Construction: Cover | Polychloroprene (Neoprene) - Type A |
Construction: Reinforcement | 1-braid, textile |
Construction: Tube | Nitrile - Type C |
Standard Industry Specification | SAE 100R6 |
---|---|
Meets These Agency Specifications | SAE - Society of Automotive Engineers |
Notes | 100R6. Intermittent to +300°F. |
---|---|
Recommended For | Hydraulic oil lines, heavy-duty transmission oil cooler lines and glycol anti-freeze solutions. Meets or exceeds requirements of SAE 100R6. |
Customer Pack | 715 |
---|---|
Weight (lbs.) | 0.08 |
Packaging | D |