The product images shown are Illustrative only and may not be an exact representation of the product.

GTH High-Temp 1-Fiber Braid Hose - SAE 100R6

Recommended for hydraulic oil lines, heavy-duty transmission oil cooler lines and glycol anti-freeze solutions. Meets or exceeds requirements of SAE 100R6.Temperature Range: Hydraulic Oil Lines: -40 Deg F to +275 Deg F (-40 Deg C to +135 Deg C) Constant; +300 Deg F (+149 Deg C) Intermittent (Up to 10% of operating time). For water emulsions see Temperature Limits Table.Recommended Couplings:GLP Couplings (-4, -8, -12)MegaCrimp CouplingsPower Crimp (-3)Gates - Powering Progress

All Parts

1-10 of 11 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
70105 33193309 70105 5GTHXBULK 400 5/16 .56 28 3 0.1
70106 33193301 70106 3GTHXCTN 500 3/16 .44 28 2 0.08
70107 33193305 70107 4GTHXCTN 400 1/4 .5 28 2.5 0.09
70108 33193310 5GTHXCTN 400 5/16 .56 28 3 0.11
70110 33193320 70110 8GTHXCTN 400 1/2 .78 18 4 0.18
70111 33193325 10GTHXCTN 350 5/8 .91 15 5 0.23
70130 33193335 12GTHXCTN 300 3/4 1.06 15 5.5 0.29
70131 33193323 8GTHXREEL 400 1/2 .78 18 4 0.17
70746 33193345 70746 16GTHXCTN 250 1 1.13 10 8 0.401
86687 33190305 86687 5GTH X50FT 400 5/16 .56 28 3 5.5
1-10 of 11 Items