The product images shown are Illustrative only and may not be an exact representation of the product.

GMV Global MegaVac® Return Line and Suction Hose

Recommended for petroleum and water-base hydraulic fluids in suction lines or in low pressure return lines. Meets or exceeds requirements of SAE 100R4. Recommended Couplings: GL Couplings, GlobalSpiral Plus Couplings, MegaCrimp Couplings (-12 through -20)

  • GMV, Global MegaVac, has a higher temperature rating and rated at 1/2 the bend radius of SAE 100R4.
  • Uses a helical spiral-wire to prevent hose collapse under suction.
  • Meets marine ABS and DNV-GL with use of HeatGuard high temp sleeve.
  • Meets Flame Resistance Acceptance Designation MSHA 2G.
  • Temperature Range: -40 Deg F to +275 Deg F (-40 Deg C to +135 Deg C).

All Parts

1-10 of 15 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
70136 31050004 70136 24GMVX100FT 162 1 1/2 1.95 25 5 0.91
70137 31050006 70137 32GMVX100FT 115 2 2.47 25 6 1.16
70138 31050010 70138 40GMVX100FT 70 2 1/2 3.02 25 7 1.39
70139 31050014 70139 48GMVX100FT 62 3 3.51 25 9 1.63
70140 31050015 70140 56GMVX100FT 56 3 1/2 4.01 25 10 1.8
70141 31050018 70141 64GMVX100FT 56 4 4.51 25 12 2.05
70147 31050008 70147 36GMVXCTN 90 2 1/4 2.76 25 7 1.26
70184 45040123 70184 12GMVXCTN 350 3/4 1.22 25 2.5 0.45
70185 45040003 70185 16GMVXCTN 300 1 1.45 25 3 0.54
70186 45040004 70186 20GMVXCTN 250 1 1/4 1.76 25 4 0.77
1-10 of 15 Items