Gates Low pressure couplings are designed for lower pressure hydraulic feed lines and pilot lines.
Part # | G42100-0606 / 6GLP1-6MP |
---|---|
Product # | 735102155 |
Description | G42100-0606 6GLP1-6MP |
UPC | 770075148784 |
H1 Stem Hex (in) | 0.6875 |
H1 Stem Hex (mm) | 17.46 |
C Cutoff (in) | 1.331 |
C Cutoff (mm) | 33.8 |
L Length (in) | 2.13 |
L Length (mm) | 54.1 |
Hose Inside Diameter (in) | 0.374 |
Hose Inside Diameter (mm) | 9.5 |
Inside Diameter (in) | 0.374 |
Inside Diameter (mm) | 9.5 |
C (in) | 1.33 |
L (in) | 2.13 |
Material | Steel |
---|
Notes | Special GLP Dies Required. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.13 |