Gates Low pressure couplings are designed for lower pressure hydraulic feed lines and pilot lines.
Part # | G42165-1212 / 12GLP1-12MJ |
---|---|
Product # | 735101325 |
Description | G42165-1212 12GLP1-12MJ |
UPC | 770075148081 |
H1 Stem Hex (in) | 1.063 |
H1 Stem Hex (mm) | 27 |
C Cutoff (in) | 1.752 |
C Cutoff (mm) | 44.5 |
L Length (in) | 2.831 |
L Length (mm) | 71.9 |
Hose Inside Diameter (in) | 0.752 |
Hose Inside Diameter (mm) | 19.1 |
C (in) | 1.75 |
L (in) | 2.83 |
Material | Steel |
---|
Notes | Special GLP Dies Required. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.32 |