Gates Low pressure couplings are designed for lower pressure hydraulic feed lines and pilot lines.
Part # | G42165-0808 / 8GLP1-8MJ |
---|---|
Product # | 735101215 |
Description | G42165-0808 8GLP1-8MJ |
UPC | 770075148043 |
H1 Stem Hex (in) | 0.875 |
H1 Stem Hex (mm) | 22.23 |
C Cutoff (in) | 1.343 |
C Cutoff (mm) | 34.1 |
L Length (in) | 2.13 |
L Length (mm) | 54.1 |
Hose Inside Diameter (in) | 0.5 |
Hose Inside Diameter (mm) | 12.7 |
Inside Diameter (in) | 0.5 |
Inside Diameter (mm) | 12.7 |
C (in) | 1.34 |
L (in) | 2.13 |
Material | Steel |
---|
Notes | Special GLP Dies Required. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.16 |