Gates Low pressure couplings are designed for lower pressure hydraulic feed lines and pilot lines.
Part # | G42100-1212 / 12GLP1-12MP |
---|---|
Product # | 735102325 |
Description | G42100-1212 12GLP1-12MP |
UPC | 770075148845 |
H1 Stem Hex (in) | 1.063 |
H1 Stem Hex (mm) | 27 |
C Cutoff (in) | 1.555 |
C Cutoff (mm) | 39.5 |
L Length (in) | 2.642 |
L Length (mm) | 67.1 |
Hose Inside Diameter (in) | 0.752 |
Hose Inside Diameter (mm) | 19.1 |
Inside Diameter (in) | 0.752 |
Inside Diameter (mm) | 19.1 |
C (in) | 1.56 |
L (in) | 2.64 |
Material | Steel |
---|
Notes | Special GLP Dies Required. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.3 |