Gates® Global Braid couplings provide a one piece coupling solution for crimping hydraulic assemblies.
Part # | 8GB1F-PSXBULK |
---|---|
Product # | 72060209 |
Description | 8GB1F-PSXBULK |
UPC | 770075361169 |
L Length (in) | 1.469 |
L Length (mm) | 37.3 |
Hose Inside Diameter (in) | 0.5 |
Hose Inside Diameter (mm) | 12.7 |
Inside Diameter (in) | 0.5 |
Inside Diameter (mm) | 12.7 |
L (in) | 1.47 |
Outside Diameter (in) | 1.15 |
Outside Diameter (mm) | 29.29 |
Material | Steel |
---|
Customer Pack | 300 |
---|---|
Weight (lbs.) | 0.095 |