Gates GL low pressure couplings has been specifically designed with a pre-crimped soft shell to work with lower pressure hydraulic suction lines and low pressure return line hose. Not to be used as live swivel. Special GL dies required.
Part # | G43100-1212 / 12GL-12MP |
---|---|
Product # | 734800015 |
Description | G43100-1212 12GL-12MP |
UPC | 072053464764 |
H1 Stem Hex (in) | 1.75 |
H1 Stem Hex (mm) | 44.45 |
C Cutoff (in) | 1.457 |
C Cutoff (mm) | 37 |
L Length (in) | 3.461 |
L Length (mm) | 87.9 |
Hose Inside Diameter (in) | 0.752 |
Hose Inside Diameter (mm) | 19.1 |
Inside Diameter (in) | 0.752 |
Inside Diameter (mm) | 19.1 |
C (in) | 1.46 |
L (in) | 3.46 |
Material | Steel |
---|
Notes | Special GL Dies Required. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.51 |