Gates GL low pressure couplings has been specifically designed with a pre-crimped soft shell to work with lower pressure hydraulic suction lines and low pressure return line hose. Not to be used as live swivel. Special GL dies required.
Part # | G43100-1616 / 16GL-16MP |
---|---|
Product # | 734800035 |
Description | G43100-1616 16GL-16MP |
UPC | 072053464788 |
H1 Stem Hex (in) | 1.375 |
H1 Stem Hex (mm) | 34.93 |
C Cutoff (in) | 1.878 |
C Cutoff (mm) | 47.7 |
L Length (in) | 4.11 |
L Length (mm) | 104.4 |
Hose Inside Diameter (in) | 1 |
Hose Inside Diameter (mm) | 25.4 |
Inside Diameter (in) | 1 |
Inside Diameter (mm) | 25.4 |
C (in) | 1.88 |
L (in) | 4.11 |
Material | Steel |
---|
Notes | Special GL Dies Required. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 0.69 |